CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 21221 - Crank handles with handle, black-oxide steel boss (Elesa® MT-AT+IR), black
Bill of material
BN 21221 3619757 crank handle 44217
BNARTNR
Identification
3619757
BNNORM1
Elesa® MT-AT+IR
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
black
CODE
Code
44217
DESCRIPTION
Description
MT.80-AT+IR
POS
Position
open
closed
mm
DIM01
radius
80
mm
DIM02
L
106
mm
DIM03
D
30.0
mm
DIM04
d1
24.0
mm
DIM05
d3
17
mm
DIM06
l
26.0
mm
DIM07
l1
11
mm
DIM08
l3
37.0
mm
DIM09
d2
18
mm
DIM10
l2
31
mm
DIM11
H1
23.5
mm
DIM12
H3
37
mm
DIM13
d H9
10
mm
DIM14
h
25
mm
DIM15
H
60
mm
DIM16
H2
14.0
mm
DIM17
r
16.5
mm
WEIGHT
Weight
130
g
Preview - Generation
Preview
3D
Dimension
2D