CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 13391 - Clamping levers turned, tapped through hole (DIN 99 N), black-oxidized
Bill of material
BN 13391 1257110 clamping lever N 80
BNARTNR
Identification
1257110
BNNORM1
DIN 99 N
BNMAT
Material
Steel
BNSURFACE
Surface
black-oxidized
L1
Handle length
80.000
mm
A
Distance bearing surface - center of sphere
6.000
mm
B2
Height center-part M/N
14.500
mm
D1
Diameter end of grip
13.000
mm
D2
Orb diameter center part
20.000
mm
D3
Diameter grip-start
9.000
mm
D5
Nominal thread diameter
10.000
mm
DK
Thread core diameter
8.376
mm
P
Threaded pitch
1.500
mm
H
Height ~
38.000
mm
L2
Distance axis of rotation to end of grip ~
76.000
mm
Preview - Generation
Preview
3D
Dimension
2D