CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 14178 - Lever handles with brass boss, threaded blind hole (Elesa® MF.), black, matte finish
Bill of material
BN 14178 1400983 lever handle 39111-R-C3
BNARTNR
Identification
1400983
BRAND
Brand
Elesa®
TYPE
Brandtype
MF.
BNMAT
Material
Technopolymer, glass-fiber reinforced
BNSURFACE
Surface
black, matte finish
CODE
Code
39111-R-C3
DESIGNATION
Designation
MF.63 B-M8-C3
DIM01
R
63
mm
DIM02
L
73
mm
DIM03
D
23
mm
DIM04
H
37
mm
DIM05
h1
27
mm
DIM06
h2
2.0
mm
DIM07
h3
11
mm
DIM08
d1
14.5
mm
DIM09
d2
9
mm
DIM10
d6H
M8
DIM11
h7
13
mm
WEIGHT
Weight
23
Preview - Generation
Preview
3D
Dimension
2D