CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 14184 - Lever handles with brass boss, blind square hole (Elesa® M.180), black
Bill of material
BN 14184 1724630 lever handle 36221
BNARTNR
Identification
1724630
BRAND
Brand
Elesa®
TYPE
Brandtype
M.180
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
36221
DESIGNATION
Designation
M.180/80 B-7x7
DIM01
l
79
mm
DIM02
H
42
mm
DIM03
h
34
mm
DIM04
d1
22 mm
DIM05
d2
12 mm
DIM07
h2
13 mm
DIM08
f
M5
DIM12
SH8
7x7
mm
DIM13
h1
25 mm
DIM14
A - Fixing of cables, pipes and hoses
3 mm
WEIGHT
Weight
56
g
Preview - Generation
Preview
3D
Dimension
2D