CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 14052 - Adjustable handles with brass boss (Elesa® MR.B), grey RAL 7031
Bill of material
BN 14052 1469932 adjustable handle 41174
BNARTNR
Identification
1469932
BNNORM1
Elesa® MR.B
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
grey RAL 7031
BUCHSEDE
Messing
CODE
Code
41174
TYP
MR.40 B-M6-C31
DIM01
R
42
mm
DIM02
L
50
mm
DIM03
D
18
mm
DIM04
H.
32
mm
DIM05
h1
36.5
mm
DIM06
h1
29
mm
DIM07
h2
6
mm
DIM08
h3
14
mm
DIM09
d1
12
mm
DIM10
dH7
- mm
DIM11
d6H
M6
DIM12
h
10
mm
DIM13
z
18
WEIGHT
Weight
14
mm
Preview - Generation
Preview
3D
Dimension
2D