CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 14188 - Adjustable handles with black-oxide steel boss (Elesa® MR.A), grey RAL 7031
Bill of material
BN 14188 1470000 adjustable handle 42004
BNARTNR
Identification
1470000
BNNORM1
Elesa® MR.A
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
grey RAL 7031
BUCHSEDE
Steel
CODE
Code
42004
TYP
MR.80 A-8-C31
DIM01
R
80
mm
DIM02
L
92
mm
DIM03
D
28
mm
DIM04
H.
54
mm
DIM05
h1
59.5
mm
DIM06
h1
45
mm
DIM07
h2
10
mm
DIM08
h3
22
mm
DIM09
d1
19
mm
DIM10
dH7
8
mm
DIM11
d6H
-
DIM12
h
20
mm
DIM13
z
24
WEIGHT
Weight
56
mm
Preview - Generation
Preview
3D
Dimension
2D