CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 14193 - Adjustable handles with retaining pin, brass boss and tapped blind hole (Elesa® MRX.), black, matte finish
Bill of material
BN 14193 1295527 adjustable handle 142111
BNARTNR
Identification
1295527
BNNORM1
Elesa® MRX.
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
black matt
CODE
142111
DESCRIPTION
Description
MRX.80 B-M8
DIM01
R
80
mm
DIM02
L
92
mm
DIM03
D
28
mm
DIM04
H.
54
mm
DIM05
H1
58.5
mm
DIM06
h1
47
mm
DIM07
h2
10
mm
DIM08
h3
22
mm
DIM09
d1
19
mm
DIM10
d6H
M8
DIM11
h
20
mm
DIM12
z
24
WEIGHT
Weight
41
Preview - Generation
Preview
3D
Dimension
2D