CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 14195 - Adjustable handles with retaining pin, stainless steel boss and tapped blind hole (Elesa® MRX-SST), black, matte finish
Bill of material
BN 14195 1295802 adjustable handle 141191
BNARTNR
Identification
1295802
BNNORM1
Elesa® MRX-SST
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
black matt
CODE
141191
DESCRIPTION
Description
MRX.40 S-M6-INOX
DIM01
R
42
mm
DIM02
L
50
mm
DIM03
D
18
mm
DIM04
H
32
mm
DIM05
H1
35.5
mm
DIM06
h1
29
mm
DIM07
h2
6
mm
DIM08
h3
14
mm
DIM09
d1
12
mm
DIM10
d6H
M6
DIM11
h
10
mm
DIM12
z
18
WEIGHT
Weight
12
Preview - Generation
Preview
3D
Dimension
2D