CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 2991 - Adjustable handles, stainless steel boss with tapped blind hole, reinforced version, slim design (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2991 3823157 adjustable handle stainless steel boss with tapped blind hole, reinforced version, slim design 74
BNARTNR
Identification
3823157
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
orange
R
65
mm
L
74
mm
H
45.5
mm
D
19
mm
KLEIND
d
13.5
KLEINH
h
31.0
D1
d1
M 6
Preview - Generation
Preview
3D
Dimension
2D