CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 3011 - Adjustable Tension Levers with steel boss and tapped blind hole (FASTEKS® FAL), steel, black-oxidized
Bill of material
BN 3011 3827500 adjustable tension lever with steel boss and tapped blind hole 96
BNARTNR
Identification
3827500
BNNORM1
FASTEKS® FAL
BNMAT
Material
Steel
BNSURFACE
Surface
black-oxidized
L
96
mm
KLEIND
d
16
mm
H
42.0
mm
D
25
mm
D1
d1
M 8
Preview - Generation
Preview
3D
Dimension
2D