CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 557 - Adjustable handles with brass boss, tapped blind hole (Elesa® Ergostyle® ERX.), gray-black, matte finish
Bill of material
BN 557 3063914 adjustable handle 233131-C5
BNARTNR
Identification
3063914
BNNORM1
Elesa® Ergostyle® ERX.
BNMAT
Material
Thermoplastic reinforced with glass fibers
FARBE
Colour
light-blue
CODE
233131-C5
DESCRIPTION
Description
ERX.63 B-M6-C5
DIM01
R
63
mm
DIM02
L
73.5
mm
DIM03
D
19.0
mm
DIM04
H
43.0
mm
DIM05
H1
47.0
mm
DIM06
h1
37.5
mm
DIM07
h2
8
mm
DIM08
h3
34.5
mm
DIM09
d1
15.0
mm
DIM10
I1
13.5
mm
DIM11
d6H
M6
DIM12
h
16
mm
DIM13
z
20
WEIGHT
Weight
21
Preview - Generation
Preview
3D
Dimension
2D