CAD model selection
Selectable products: 25
Company
Bossard Catalog
Description
BN 3049 - Clamping levers with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3049 3837118 clamping lever with threaded stud 43
BNARTNR
Identification
3837118
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
R
43
mm
L
50
mm
H
21.5
mm
D
15
mm
KLEINH
19.0
mm
H2
h2
9
mm
H3
h3
1
mm
D3
d3
7
mm
D1
d1
M 5
S
10
mm
Preview - Generation
Preview
3D
Dimension
2D