CAD model selection
Selectable products: 56
Company
Bossard Catalog
Description
BN 14192 - Adjustable handles with threaded stud, steel black-oxide (Elesa® MR.p), gray RAL 7031
Bill of material
BN 14192 1802755 adjustable handle 42204
BNARTNR
Identification
1802755
BNNORM1
Elesa® MR.p
BNMAT
Material
Thermoplastic reinforced with glass fibers
BNSURFACE
Surface
grey RAL 7031
CODE
Code
42204
TYP
MR.80 p-M10x20
DIM01
R
80
mm
DIM02
L
92
mm
DIM03
D
28
mm
DIM04
H
54
mm
DIM05
H1
59.5
mm
DIM06
h1
45
mm
DIM07
h2
10
mm
DIM08
h3
22
mm
DIM09
d1
19
mm
DIM10
d6g
M10
DIM11
l
20
mm
DIM12
z
24
WEIGHT
Weight [grams]
72
Preview - Generation
Preview
3D
Dimension
2D