CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 570 - Adjustable handles with threaded stud, steel zinc plated (Elesa® Ergostyle® ERX.p), gray-black, matte finish
Bill of material
BN 570 3063629 adjustable handle 234336-C5
BNARTNR
Identification
3063629
BNNORM1
Elesa® Ergostyle® ERX.p
BNMAT
Material
Thermoplastic reinforced with glass fibers
FARBE
Colour
light-blue
CODE
Code
234336-C5
DESCRIPTION
Description
ERX.63 p-M8x20-C5
DIM01
R
63
mm
DIM02
L
73.5
mm
DIM03
D
19.0
mm
DIM04
H
43.0
mm
DIM05
h1
47.0
mm
DIM06
h1
37.5
mm
DIM07
h2
8
mm
DIM08
h3
34.5
mm
DIM09
d1
15.0
mm
DIM10
I1
13.5
mm
DIM11
d6g
M8
DIM12
I
20
mm
DIM13
z
20
WEIGHT
Weight
32
Preview - Generation
Preview
3D
Dimension
2D