CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 3039 - Hinges with tapped blind holes (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3039 3836748 hinge with tapped blind holes 0 30
BNARTNR
Identification
3836748
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
LA
la
30
mm
LB
lb
30
mm
A
48
mm
B
48
mm
KLEINH
h
10.5
mm
H
15.5
mm
D3
10
mm
D2
5
mm
D1
M5
mm
Q
7
mm
F1
2000
N
F2
1370
N
ROT1
°
Preview - Generation
Preview
3D
Dimension
2D