CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 3042 - Hinges with pass-through holes for countersunk head screws, hang-out possibility right (FASTEKS® FAL), reinforced polyamide, black
Bill of material
3042 3836933 hinge with pass-through hole for countersunk head screw, hang-out possibility right 015
BNARTNR
Identification
3836933
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
I1
i1
15.0
mm
I2
i2
15.0
mm
A1
a1
26.0
mm
A2
a2
26.0
mm
I
28 mm
A
48 mm
H
h
9 mm
D
d
6.6 mm
AB
hang-out
right
ROT
-40
-39
-38
-37
-36
-35
-34
-33
-32
-31
-30
-29
-28
-27
-26
-25
-24
-23
-22
-21
-20
-19
-18
-17
-16
-15
-14
-13
-12
-11
-10
-9
-8
-7
-6
-5
-4
-3
-2
-1
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
°
Preview - Generation
Preview
3D
Dimension
2D