CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 1631 - Adjusting rings without set screw (DIN 705 A), zinc plated blue
Bill of material
BN 1631 1360604 adjusting ring A 12
BNARTNR
Identification
1360604
BNNORM1
DIN 705 A
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
Inner diameter H8
12.000
mm
B
Width js14
12.000
mm
D2
Outer diameter h13
22.000
mm
D3
Thread drilling
M6
GS
Headless pin
M6x8
mm
Preview - Generation
Preview
3D
Dimension
2D