CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 56184 - Tolerance compensation fasteners Type 384
Bill of material
BN 56184 9039236
BNARTNR
Article number
9039236
BRAND
Brand
WITOL®
TYPE
Type
384
BNMAT
Material
Steel
SS
Screw Size
M6
D
d
32 mm
H
nom.
25.5 mm
H1
24 mm
H2
Compensation height
27 mm
A
Axial compensation
3 mm
T
Interface thickness
3 mm
RC
Radial compensation
3 mm
SAPOS
Position
-3.00
-2.90
-2.80
-2.70
-2.60
-2.50
-2.40
-2.30
-2.20
-2.10
-2.00
-1.90
-1.80
-1.70
-1.60
-1.50
-1.40
-1.30
-1.20
-1.10
-1.00
-0.90
-0.80
-0.70
-0.60
-0.50
-0.40
-0.30
-0.20
-0.10
0.00
0.10
0.20
0.30
0.40
0.50
0.60
0.70
0.80
0.90
1.00
1.10
1.20
1.30
1.40
1.50
1.60
1.70
1.80
1.90
2.00
2.10
2.20
2.30
2.40
2.50
2.60
2.70
2.80
2.90
3.00
mm
W
Weight
10.7 g
Preview - Generation
Preview
3D
Dimension
2D