CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 483 - Clevis pins with hole for fork heads (DIN 1434 B), Ø 6-14 SS Uq St 36/>Ø14 St 50 9S 20k, plain
Bill of material
BN 483 1190679 clevis pin with hole B 8h11x22x19
BNARTNR
Identification
1190679
BNNORM1
DIN 1434 B
BNMAT
Material
Steel
BNSURFACE
Surface
blank
D1
Diameter h11
8.000
mm
TOL
Tolerance
h11
L
Length js15
22.000
mm
L2
Length +0.5/0
19.000
mm
D2
Diameter h14
12.000
mm
D3
Diameter h14
2.000
mm
K
Head height js14
2.000
mm
R
Radius
0.500
mm
W
Center hole distance min.
3.000
mm
Z1
Chamfer ~
2.000
mm
Z2
Chamfer ~
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D