CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20534 - Rod ends with integral spherical plain bearing (ISO 12240-4 K; Durbal BEF), stainless steel
Bill of material
BN 20534 3547678 rod end 10 LH
BNARTNR
Identification
3547678
BNNORM1
ISO 12240-4K
BNNORM2
Durbal BEF
BNMAT
Material
Stainless steel
DX
Bore diameter of inner ring
10
mm
D
Outside diameter of outer ring
22
mm
D1
Face surface diameter
12.9
mm
B
Width of inner ring
14
mm
C
Width of outer ring
10.50
mm
DK
Orb diameter
19.000
mm
ALFA
Tilting angle
Grad
G
Thread diameter
M10
P
1.500
mm
C1
max.
10.50
D2
Outside diameter of swivel head eye
28
mm
L1
Thread length
15
mm
H1
Medium length of rod end
43
mm
L3
Thread length
20
mm
L4
Total length of joint head
59
mm
L5
Collar length at rod end pole
6.5
mm
D3
Diameter of swivel head pole
15.0
mm
W
17
mm
D4
Collar diameter at rod end pole
19
mm
TD
Dynamic load ratings
6400
N
TS
Static load ratings
18300
N
CODE
Code
BEF 10-60-502
Preview - Generation
Preview
3D
Dimension
2D