CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20535 - Rod ends with integral spherical plain bearing (ISO 12240-4K; Durbal BEM), stainless steel, right hand thread
Bill of material
BN 20535 3547688 rod end 10
BNARTNR
Identification
3547688
BNNORM1
ISO 12440-4K
BNNORM2
Durbal BEM
BNMAT
Material
Stainless steel
DX
Bore diameter of inner ring
10
mm
D
Outside diameter of outer ring
22
mm
D1
Face surface diameter
12.9
mm
B
Width of inner ring
14
mm
DK
Orb diameter
19.000
mm
RS
Minimum single edge distance at inner ring
0.3 mm min.
R1S
Minimum single edge distance at outer ring
0.3
mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
M10
C1
max.
10.50
D2
Outside diameter of swivel head eye
28
mm
L7
Length of flattening between drilling center and pole
15
mm
H
Medium length of rod end
48
mm
L1
Thread length
29
mm
L2
Total length of joint head
64
mm
TD
Dynamic load ratings
6400
N
TS
Static load ratings
14000
N
CODE
Code
BEM 10-60-501
Preview - Generation
Preview
3D
Dimension
2D