CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 205 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal BRM), zinc plated blue, steel, right hand thread
Bill of material
BN 205 1070614 rod end 14
BNARTNR
Identification
1070614
BNNORM1
ISO 12240-4
BNNORM2
Durbal BRM
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
REIHE
Dimension row
K
KONST
Engineering
Integral construction
DX
Bore diameter of inner ring
14
mm
D1
Face surface diameter
17.0
mm
B
Width of inner ring
19
mm
DK
Orb diameter
25.4
mm
RS
Minimum single edge distance at inner ring
0.3 mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
M14
C1
max.
13.50
D2
Outside diameter of swivel head eye
36
mm
H
Medium length of rod end
60
mm
L1
Thread length
36
mm
DZ
Speed n max.
1025
TD
Dynamic load ratings
5600
N
TS
Static load ratings
2000
N
CODE
Code
BRM 14-00-501
Preview - Generation
Preview
3D
Dimension
2D