CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 231 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal BRF), steel, zinc plated blue, right hand thread
Bill of material
BN 231 1081896 rod end 14
BNARTNR
Identification
1081896
BNNORM1
ISO 12240-4
BNNORM2
Durbal BRF
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
REIHE
Dimension row
K
KONST
Engineering
Integral construction
DX
Bore diameter of inner ring
14
mm
D1
Face surface diameter
17.0
mm
B
Width of inner ring
19
mm
RS
Minimum single edge distance at inner ring
0.3 mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
M14
C1
max.
13.50
D2
Outside diameter of swivel head eye
36
mm
L1
Thread length
20
mm
H1
Medium length of rod end
57
mm
L3
Thread length
25
mm
L5
Collar length at rod end pole
8.0
mm
D3
Diameter of swivel head pole
20.0
mm
W
22
mm
D4
Collar diameter at rod end pole
25
mm
DZ
Speed n max.
1025
TD
Dynamic load ratings
5600
N
TS
Static load ratings
2000
N
CODE
Code
BRF 14-00-501
Preview - Generation
Preview
3D
Dimension
2D