CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 236 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal PF), steel, zinc plated, right hand thread
Bill of material
BN 236 1082191 rod end 10
BNARTNR
Identification
1082191
BNNORM1
ISO 12240-4
BNNORM2
Durbal PF
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
KONST
Engineering
Integral construction
DX
Bore diameter of inner ring
10
mm
D1
Face surface diameter
13.0
mm
B
Width of inner ring
13.0
mm
DK
Orb diameter
19.0
mm
RS
Minimum single edge distance at inner ring
0.3 mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
M8
C1
max.
9.00
D2
Outside diameter of swivel head eye
30
mm
L1
Thread length
14.5
mm
H1
Medium length of rod end
38
mm
L3
Thread length
17
mm
L4
Total length of joint head
59
mm
D3
Diameter of swivel head pole
15.0
mm
DZ
Speed n max.
1225
TD
Dynamic load ratings
2600
N
TS
Static load ratings
1000
N
CODE
Code
PF 10-00-501
Preview - Generation
Preview
3D
Dimension
2D