CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 159 - Rod ends with integral spherical plain bearing (ISO 12240-4; Durbal EM), steel, zinc plated blue, left hand thread
Bill of material
BN 159 1069632 rod end 15 LH
BNARTNR
Identification
1069632
BNNORM1
ISO 12240-4
BNNORM2
Durbal EM
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
REIHE
Dimension row
E
KONST
Engineering
Integral construction
DX
Bore diameter of inner ring
15
mm
D
Outside diameter of outer ring
26
mm
D1
Face surface diameter
18.0
mm
B
Width of inner ring
12
mm
DK
Orb diameter
22.0
mm
RS
Minimum single edge distance at inner ring
0.3
mm min.
R1S
Minimum single edge distance at outer ring
0.3
mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
M14
C1
Max.
9.0
D2
Outside diameter of swivel head eye
38
mm
L7
Length of flattening between drilling center and pole
18
mm
H
Medium length of rod end
63
mm
L1
Thread length
36
mm
L2
Total length of joint head
85
mm
TD
Dynamic load ratings
13400
N
TS
Static load ratings
39600
N
CODE
Code
EM 15-20-502
Preview - Generation
Preview
3D
Dimension
2D