CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 486 - Angle joint studs type C, with screw stud (DIN 71803 C), plain
Bill of material
BN 486 1191144 angle joint stud C 10
BNARTNR
Identification
1191144
BNNORM1
DIN 71803 C
BNMAT
Material
Steel
BNSURFACE
Surface
blank
D
Nominal diameter h9
10.000
mm
L4
Length of collar +0.4/0
2.200
mm
GEW
Screw thread designation
M6
mm
D1
Nominal thread diameter h11
6.000
mm
D2
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
D3
Flange diameter h14
10.000
mm
D4
Min.diameter below orb ±0.2
5.000
mm
B
Length of threaded pin ±0.3
12.500
mm
L1
Position centre of orb ±0.3
11.000
mm
H
Height ±0.3
15.500
mm
L2
Stud length from thread min.
1.200
mm
X
Thread runout max.
4.000
mm
SW
Width across flats
8.000
mm
R1
Fillet ±0.2
1.500
mm
R2
Fillet max.
0.300
mm
ALPHA
Pin ±1°
7.000
°
Preview - Generation
Preview
3D
Dimension
2D