CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 487 - Angle joint studs type B, with rivet stud (DIN 71803 B), plain, short
Bill of material
BN 487 1191268 angle joint stud B 10x4.5
BNARTNR
Identification
1191268
BNNORM1
DIN 71803 B
BNMAT
Material
Steel
BNSURFACE
Surface
blank
D
Nominal diameter h9
10.000
mm
L3
Tenon length ±0.2
4.500
mm
L4
Length of collar +0.4/0
2.200
mm
D3
Flange diameter h14
10.000
mm
D4
Min.diameter below orb ±0.2
5.000
mm
D5
Spigot diameter h11
6.000
mm
D6
Diameter reduction at the spigot 0/-0.4
4.000
mm
H
Height ±0.3
15.500
mm
L1
Position centre of orb ±0.3
11.000
mm
R1
Fillet ±0.2
1.500
mm
R2
Fillet max.
0.300
mm
ALPHA
Pin ±1°
7.000
mm
Preview - Generation
Preview
3D
Dimension
2D