CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 489 - Angle joint housings type B, with snap ring and groove for circlips (DIN 71805 B), plain
Bill of material
BN 489 1191454 angle joint housing B 10
BNARTNR
Identification
1191454
BNNORM1
DIN 71805 B
BNMAT
Material
Steel
BNSURFACE
Surface
blank
D1
Diameter
10
mm
A
Distance ±0.3
25.000
mm
GEW
Nominal diameter
M6
D
Nominal thread diameter
6.000
mm
D2K
Thread core diameter
4.917
mm
D3
Diameter ±0.5
10.000
mm
D4
Diameter ±0.5
14.800
mm
D5
Diameter ±0.15
1.300
mm
D6
Diameter max.
7.200
mm
E
Distance min.
11.500
mm
H1
Height ±0.4
12.300
mm
H2
Height ±0.5
0.700
mm
L1
Length max.
17.000
mm
L2
Length ±0.4
7.000
mm
W
7.700
mm
Preview - Generation
Preview
3D
Dimension
2D