CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 490 - Angle joint circlips (DIN 71805 S), plain
Bill of material
BN 490 1191519 angle joint circlip S 10
BNARTNR
Identification
1191519
BNNORM1
DIN 71805 S
BNMAT
Material
Spring steel
BNSURFACE
Surface
blank
D1
Orb diameter
10
mm
D8
Diameter
8.700
mm
D9
Diameter
1.000
mm
R
Radius max.
7.000
mm
W
Distance ~
7.700
mm
Y
Distance
12.500
mm
S
Distance +0.3/0
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D