CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 356 - Metric banjo fittings (~DIN 7622), free-cutting steel, zinc plated blue
Bill of material
BN 356 3757698 metric banjo fitting 4
BNARTNR
Ident number
3757698
BNNORM1
~DIN 7622
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
zinc plated blue
NW
Nominal size
4
mm
D1
4.000
mm
D2
7.100
mm
D3
5.700
mm
D4
8.500
mm
D5
10.100
mm
B
10.000
mm
K
17.000
mm
L1
30.000
mm
L2
4.500
mm
L3
12.500
mm
Preview - Generation
Preview
3D
Dimension
2D