CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 26174 - Sealing plugs inch-version
Bill of material
3788838
BNARTNR
Order number
3788838
BNARTNR1
Order number
300116826
TYPE
MB600-156A
M1
MATERIAL SLEEVE
DIN 1.4305 (AISI 303)
M2
MATERIAL BALL
DIN 1.4301 (AISI 304)
FORM
pre-assembled
installed
D1
EXPANDER
0.156
Inch
L1
0.1500
Inch
L2
0.1960
Inch
D2
0.1562
Inch
D3
0.1250
Inch
L3
0.1300
Inch
L4
0.0310
Inch
L5
0.0860
Inch
D4
0.1180
Inch
X
0.012 Inch
G
WEIGHT
0.31
g
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D