CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 26176 - Sealing plugs
Bill of material
3789182
BNARTNR
Order number
3789182
BNARTNR1
Order number
300133415
TYPE
MB 850-090
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL BALL
DIN 1.0616
FORM
pre-assembled
installed
D1
EXPANDER
9.000
mm
L1
10.000
mm
L2
13.600
mm
D2
9.000
mm
D3
8.400
mm
L3
9.800
mm
L4
0.300
mm
L5
6.250
mm
D4
8.000
mm
X
0.400
mm
G
WEIGHT
4.00
g
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D