CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 26500 - Sealing plugs
Bill of material
9027936
BNARTNR
Order number
9027936
BNARTNR1
Order number
9027936
TYPE
Code
SKC550-040
BRAND
Brand
KOENIG EXPANDER® SKC 550
BNMAT
Material
Case hardening steel
BNSURFACE
Surface
blued
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0758
FORM
pre-assembled
installed
D1
Expander
4.0
mm
L1
4.5
mm
D2
2.50
mm
L2
39
mm
L3
max.
8.1
mm
L4
max.
6.5
mm
D3
+0.12
4.0
mm
WP
Working pressure max.
500 bar
Preview - Generation
Preview
3D
Dimension
2D