CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 29985 - Setting tool, mechanicalfor sealing plugs serie MB
Bill of material
3788912
BNARTNR
Order number
3788912
BNARTNR1
Order number
300110816
TYPE
MB 090
M
Material
62SiMnCr4 / 1.2101
EX
Expander Ø
9
mm
D3
14
mm
L1
100
mm
D2
8.8
mm
L2
22
mm
X
0.4
mm
H
Hardness
56
G
Weight
ca. 120
g
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D