CAD model selection
Selectable products: 124
Company
Bossard Catalog
Description
BN 25 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45 H, black
Bill of material
BN 25 1028170 hexagon socket set screw M8x10
BNARTNR
Identification
1028170
BNNORM1
ISO 4027
BNNORM2
DIN 914
BNMAT
Material
Steel 45 H
BNSURFACE
Surface
black
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
L
Nominal length
10.000
mm
DT
Diameter of the truncated cone point max.
2.000
mm
E
Width across corners min.
4.580
mm
S
Width across flats
4.000
mm
T
Depth of the driving feature min.
5.000
mm
SW
Angle of the cone
90.000
mm
Preview - Generation
Preview
3D
Dimension
2D