??
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 13255 - Hex socket button head cap screws, partially / fully threaded (ISO 7380-1), 010.9, zinc flake coated
Bill of material
BN 13255 3060432 hexagon socket button head screw M5x30
BNARTNR
Identification
3060432
u
BNNORM1
ISO 7380-1
BNMAT
Material
Steel 010.9
BNSURFACE
Surface
zinc flake coated
D
Nominal thread diameter
5.000
u
mm
D3
Nominal core diameter
4.019
u
mm
P
Threaded pitch
0.800
u
mm
L
Nominal length
30.000
u
mm
A
Distance from the last full form thread to the bearing face max.
8.000
u
mm
DA
Inner diameter of bearing surface max.
5.700
u
mm
DK
Head diameter max.
9.500
u
mm
K
Head height max.
2.750
u
mm
R
Transition radius under head min.
0.200
u
mm
S
Width across flats
3.000
u
mm
T
Depth of the driving feature min.
1.560
u
mm
Preview - Generation
Preview
3D
Dimension
2D