CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 14223 - Handles for fastening with socket screws (Elesa® M.443-CH), black
Bill of material
BN 14223 1296116 handle 37101
BNARTNR
Identification
1296116
BNNORM1
Elesa® M.443-CH
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
black
CODE
Code
37101
DESCRIPTION
Description
M.443/140-8-CH-C9
DIM01
L
137
mm
DIM02
f
117±1
mm
DIM03
h
41
mm
DIM04
B
7
mm
DIM05
I
26
mm
DIM06
I1
93
mm
DIM07
GN 237.1 D
8.5
mm
DIM08
d1
13.5
mm
DIM09
h1
8.5
mm
DIM10
h2
15
mm
DIM15
Weight [grams]
42
Preview - Generation
Preview
3D
Dimension
2D