??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1934 - Threaded inserts for welding for thermal installation, plain
Bill of material
BN 1934 1429841 threaded insert M3
BNARTNR
Identification
1429841
BNMAT
Material
Brass
BNSURFACE
Surface
plain
GEW
Thread
M3
D
Nominal thread diameter
3.000 mm
P
Threaded pitch
0.500 mm
D1
Thread core diameter
2.459 mm
L
Overall height
5.800 mm
D2
Diameter
4.400 mm
D4
Diameter
4 mm
A
Distance
1.76-2.2 mm
Preview - Generation
Preview
3D
Dimension
2D