??
CAD model selection
Selectable products: 133
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4.8, zinc plated blue
Bill of material
BN 384 1154575 cross recessed pan head screw M4x22
BNARTNR
Identification
1154575
u
BNNORM1
DIN 7985 A
BNNORM2
~ISO 7045
BNMAT
Material
Steel 4.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
u
mm
D3
Thread core diameter
3.141
u
mm
P
Threaded pitch
0.700
u
mm
L
Nominal length
22.000
u
mm
A
Distance from the last full form thread to the bearing face
1.400
u
mm
B
Thread length
20.600
u
mm
DA
max.
4.700
u
mm
DK
Head diameter
8.000
u
mm
K
Head height
3.100
u
mm
R
Transition radius under head
0.200
u
mm
RF
Radius of curvature of the lens head ~
8.000
u
mm
V
~
2.000
u
mm
X
Thread rudiment
1.750
u
mm
M
Wing diameter of cross recesses
4.600
u
mm
Preview - Generation
Preview
3D
Dimension
2D