??
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20750 - Wedge lock washers X-series adhered in pairs (NORD-LOCK® NLX), zinc flake coated
Bill of material
BN 20750 3681283 wedge lock washer M11xNLX11
BNARTNR
Identification
3681283
u
BNNORM1
NORD-LOCK®
BNMAT
Material
Steel through-hardened
BNSURFACE
Surface
zinc flake coated
FUERSCHRAUBEN
M11
u
NRCODE
NLX11
u
D1
Inner diameter
11.500
u
mm
D2
Outer diameter
18.500
u
mm
S
Thickness
3.240
u
mm
Preview - Generation
Preview
3D
Dimension
2D