??
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 816 - Wire circlips, black
Bill of material
BN 816 1285939 wire circlip 7
BNARTNR
Identification
1285939
u
BNMAT
Material
Spring steel
BNSURFACE
Surface
black
TYP
7
u
D1
5.100
u
mm
D2
16.300
u
mm
D3
6.400
u
mm
D4
7.2-8.2
u
mm
D5
1.200
u
mm
Preview - Generation
Preview
3D
Dimension
2D