??
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 845 - Tab washers with long and short tab (DIN 463), zinc plated blue
Bill of material
BN 845 1294520 tab washer 17
BNARTNR
Identification
1294520
u
BNNORM1
DIN 463
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
16.000
u
mm
DA
Inner diameter of bearing area
17.000
u
mm
B
Width tab
15.000
u
mm
DW
Outer diameter of bearing face
30.000
u
mm
L1
Length
32.000
u
mm
L2
Length
18.000
u
mm
R
Radius
10.000
u
mm
H
Height
1.000
u
mm
Preview - Generation
Preview
3D
Dimension
2D