??
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1016 - Phillips pan head thread cutting screws form H, with tapping screw thread type 1, zinc plated blue
Bill of material
BN 1016 1381520 cross recessed pan head thread cutting screw ST 3.5x13
BNARTNR
Identification
1381520
u
BNMAT
Material
Steel, case hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
3.5
u
mm
D3
Thread core diameter
2.640
u
mm
P
Threaded pitch
1.3
u
mm
L
Nominal length
13.0
u
mm
DK
Head diameter max.
6.900
u
mm
K
Head height max.
2.600
u
mm
M
Wing diameter of cross recesses ~
4.200
u
mm
BOHRDURCHMESS
3.000
u
mm
Preview - Generation
Preview
3D
Dimension
2D