??
CAD model selection
Selectable products: 127
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 617 - Hex socket set screws with flat point (ISO 4026; DIN 913), A2, stainless steel A2
Bill of material
BN 617 1235834 hexagon socket set screw M5x30
BNARTNR
Identification
1235834
u
BNNORM1
ISO 4026
BNNORM2
DIN 913
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
5.000
u
mm
D3
Thread core diameter
4.019
u
mm
P
Thread pitch
0.800
u
mm
L
Nominal length
30.000
u
mm
DP
Diameter of the cone-shaped head max.
3.500
u
mm
S
Width across flats
2.500
u
mm
T
Depth of the driving feature min.
3.000
u
mm
Preview - Generation
Preview
3D
Dimension
2D