??
CAD model selection
Selectable products: 76
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 664 - Slotted set screws with flat point, chamfered (DIN 551; ISO 4766), A1, stainless steel A1
Bill of material
BN 664 1251384 slotted set screw M4x8
BNARTNR
Identification
1251384
u
BNNORM1
DIN 551
BNNORM2
ISO 4766
BNMAT
Material
Stainless steel A1
D
Nominal thread diameter
4.000
u
mm
D3
Thread core diameter
3.141
u
mm
P
Threaded pitch
0.700
u
mm
L
Nominal length
8.000
u
mm
N
Width of slot
0.600
u
mm
T
min.
1.120
u
mm
Preview - Generation
Preview
3D
Dimension
2D