??
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 11207 - Hex nuts with flange and serrations (~DIN 6923; ~ISO 4161), stainless steel A4
Bill of material
BN 11207 3061769 hexagon locking nut M5
BNARTNR
Identification
3061769
u
BNNORM1
~DIN 6923
BNNORM2
~ISO 4161
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
5.000
u
mm
D1
Thread core diameter
4.134
u
mm
P
Threaded pitch
0.800
u
mm
C
Flange thickness min.
1.000
u
mm
DA
Outer diameter thread chamfer min.
5.000
u
mm
DC
Flange diameter max.
11.800
u
mm
DW
Diameter of the bearing face min.
9.800
u
mm
M
Overall height max.
5.000
u
mm
S
Across-flats-dimension max.
8.000
u
mm
R
Radius max.
0.300
u
mm
Preview - Generation
Preview
3D
Dimension
2D