??
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 688 - Round head grooved pins (DIN 1476; ISO 8746), A2
Bill of material
BN 688 1258966 round head grooved pin 2x8
BNARTNR
Identification
1258966
u
BNNORM1
DIN 1476
BNNORM2
ISO 8746
BNMAT
Material
INOX A2
TOLERANZBOHRU
H11
D1
Nominal dimension
2.0
u
mm
L
js15
8
u
mm
D3
3.5
u
mm
K
1.2
u
mm
R
~
1.9
u
mm
F
~
0.5
u
mm
D2
Diameter kerf
2.15
u
mm
Preview - Generation
Preview
3D
Dimension
2D