??
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1073 - Set screws uncontinuous slot (~DIN 551), PA 6.6, natural
Bill of material
BN 1073 1404598 set screw M6x5
BNARTNR
Identification
1404598
u
BNNORM1
~DIN 551
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal thread diameter
6.000
u
mm
D3
Thread core diameter
4.773
u
mm
P
Threaded pitch
1.000
u
mm
L
Nominal length
5
u
mm
N
1.000
u
mm
T
min.
2.500
u
mm
Preview - Generation
Preview
3D
Dimension
2D