??
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 7372 - Hex stand-offs with internal thread on both sides, PA 6.6, black
Bill of material
BN 7372 1078933 hexagon stand-off M3x50
BNARTNR
Identification
1078933
u
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
D
Nominal thread diameter
3.000
u
mm
D3
Thread core diameter
2.387
u
mm
P
Threaded pitch
0.500
u
mm
L
Nominal length
50.000
u
mm
B
10.000
u
mm
S
6.000
u
mm
Preview - Generation
Preview
3D
Dimension
2D