??
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 3320 - Hex stand-offs with internal thread on both sides, nickel plated
Bill of material
BN 3320 1382810 hexagon stand-off M3x40
BNARTNR
Identification
1382810
u
BNMAT
Material
Brass
BNSURFACE
Surface
nickel
D
Nominal thread diameter
3.000
u
mm
D3
Thread core diameter
2.387
u
mm
P
Threaded pitch
0.500
u
mm
L
Nominal length
40.000
u
mm
B
7.000
u
mm
S
5.500
u
mm
Preview - Generation
Preview
3D
Dimension
2D